IESNA:LM-63-2002
[TEST]P1445100
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (5000K-240W-T4)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 80% (240W)
[MORE]OPTICS - TYPE 4
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]38531
TILT=NONE
1 46561 1 181 25 1 2 0.315 0.46 0
1 1 242.8
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
5291.3 5368.1 5457.1 5557.9 5670.7 5795.2 5933.1 6082.1 6240.7 6416.3
6606.1 6811.6 7032.4 7270.8 7522.2 7783.8 8053 8318.4 8580.8 8836.5
9085.6 9318.9 9539.9 9744.3 9942.1 10130.8 10290.5 10437 10568.5 10709.2
10876.4 11016.2 11120.5 11161.1 11137.9 11058.4 10953.3 10864.8 10823.4 10808.5
10803.6 10799.4 10787 10763 10724.9 10674.5 10612.4 10545.4 10474.2 10400.5
10321.1 10230.9 10129.9 10018.2 9892.4 9752.6 9593.7 9414.1 9214.7 9002
8747.1 8431 8054.8 7632.6 7214.7 6851.9 6563.9 6379.6 6285.2 6203.2
5971.2 5510.5 4896.2 4281.2 3712 2884.6 1764.2 780.8 586.8 406.4
225.9 197 173.4 150.4 127.3 103.6 77.7 56.3 35 13.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5291.3 5366.3 5451.3 5547.8 5655.5 5774.2 5906.8 6051 6204.3 6375.5
6552.4 6750.7 6958.1 7183.6 7424.7 7673 7924.5 8179.3 8431.8 8680.1
8916.8 9147.6 9366.1 9578 9776.6 9970.2 10142.3 10298.8 10437 10573.5
10733.2 10883 11000.5 11069.2 11065.1 11002.2 10910.3 10804.4 10735.7 10700.9
10683.6 10672 10662.9 10649.6 10633.1 10604.9 10568.5 10529.6 10485.8 10440.3
10393.1 10338.5 10271.4 10196.1 10099.3 9985.9 9855.2 9704.6 9530.8 9333
9112.1 8854.7 8546 8189.6 7812.6 7459.8 7136.6 6865.7 6667.1 6527.8
6405.4 6189.8 5817 5294 4712.1 4072.2 3279.5 2166.3 1048.5 765.4
498.8 232.2 198.9 171.8 145.1 118.5 93.7 70.5 47.3 24.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5291.3 5360.7 5436.7 5521.9 5616.6 5719.3 5839.1 5964.8 6101.7 6252.1
6409.2 6582.3 6763.7 6960.6 7164.8 7377.5 7597.9 7822.8 8046.8 8271.7
8487.3 8700.8 8901 9098.8 9288.3 9475.3 9655.8 9831.2 9992.6 10145.7
10295.4 10460.1 10612.4 10739 10824.2 10840 10801.1 10734.9 10666.2 10616.5
10592.5 10585.1 10584.3 10583.4 10580.1 10572.7 10560.3 10545.4 10525.5 10497.4
10463.4 10422.9 10376.5 10326.9 10273.1 10213.5 10139.9 10051.3 9942.9 9822.9
9683.9 9529.1 9355.4 9156.7 8935 8695 8436.8 8184.1 7942.5 7719.1
7511.4 7329.6 7151.6 6948.4 6697.4 6372 5914.5 5326.8 4577.5 3616.7
2334.4 1182.3 864.1 557 249.9 185.4 135.8 101.4 70.1 38.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5291.3 5352.7 5413.3 5479.3 5556.4 5640.1 5733.5 5836.2 5947.3 6066.5
6194.7 6330.4 6476.8 6630.4 6794.8 6967.3 7144.6 7323.2 7509.5 7692.2
7874.3 8056.6 8234.5 8411.1 8579.9 8747.1 8911 9068.2 9225.4 9379.4
9534.1 9692.2 9850.2 10003.3 10141.5 10249.9 10321.1 10336.8 10317.8 10292.1
10278.9 10278.9 10294.6 10321.9 10353.4 10382.3 10406.3 10423.7 10436.1 10444.4
10447.7 10446.9 10441.1 10434.5 10420.4 10401.4 10372.4 10334.3 10288.8 10237.5
10176.3 10100.1 10009.1 9899.9 9774.1 9626.8 9459.6 9263.5 9040.9 8794.3
8527.8 8255.5 7977.6 7708.1 7428.1 7089.8 6707.2 6168.2 5444.6 4536.7
3431.6 2251.3 1100.6 815.8 539.9 264 215.4 165 108.1 57.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5291.3 5338 5379.4 5426.9 5481 5543.5 5610.7 5682.6 5760.1 5845.2
5936.9 6033.7 6137.3 6246.1 6364.9 6487.5 6618.3 6753.2 6891.4 7031.2
7174.4 7319.9 7464.1 7612.2 7753 7894.8 8032.4 8169.3 8305.2 8436
8566.7 8703.3 8843.9 8996.2 9144.3 9273.4 9389.3 9476.2 9543.2 9574.7
9584.6 9599.5 9628.4 9664 9707.1 9755.9 9810.5 9865.9 9919.7 9973.5
10023.2 10068.7 10115 10153.9 10187 10216 10239.2 10254.1 10259.9 10254.9
10237.5 10205.2 10167.2 10113.4 10039.7 9953.7 9848.6 9709.5 9544.9 9338
9086.4 8791 8447.5 8049 7586.6 7076 6516.1 5886.2 5125.8 4219.5
3143.9 1917.2 888 640.9 417.4 193.8 148.1 112.1 80.2 44.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5291.3 5319.5 5341.9 5368.3 5400.4 5438.4 5478.7 5522.3 5570.3 5623.1
5679.3 5740.4 5806.5 5876.2 5952.5 6031.5 6116.4 6206.9 6302.1 6399
6496.9 6600.5 6707.7 6816 6923.4 7027.9 7135.6 7245.8 7355.5 7468.5
7585.7 7700.8 7813.7 7926.4 8052.6 8186.5 8316.8 8429.3 8526.2 8607.3
8667.7 8710.7 8749.6 8795.9 8855.5 8921.7 8987.9 9056.6 9126.1 9193.2
9260.2 9322.3 9384.3 9438.9 9489.4 9534.1 9573 9606.1 9631.8 9646.7
9650 9634.2 9599.5 9557.3 9496 9417.4 9327.2 9199 9025.2 8799.2
8481.5 8051.1 7518.7 6897.1 6250.8 5571.1 4834.2 3876.1 2662.9 1469.4
672.1 462.3 265.3 218.2 182.6 148.5 114.2 83.4 58.2 33.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5291.3 5282.5 5285 5292 5302.1 5317.9 5336.4 5356 5379.6 5406.7
5437.7 5470.2 5506.4 5549.2 5596.9 5646.1 5699.4 5757.6 5819.4 5881.1
5945.6 6012.8 6080.9 6148.7 6214.5 6281.3 6350.4 6419.7 6492.1 6568.3
6648.1 6729.7 6815.3 6899 6986.4 7077 7171.1 7264.2 7361.6 7461
7551.1 7627.7 7690.3 7741.5 7792 7846.7 7906.2 7963.2 8021.9 8077.2
8129.2 8176.4 8219.4 8257.8 8296.9 8332.5 8366.4 8396.2 8418.6 8435.1
8443.4 8440.1 8425.2 8406.2 8375.5 8327.5 8253.9 8145.3 7971.8 7698
7274.5 6666.2 6001 5383 4819.6 4161.4 3182.1 2065.7 956.6 388.4
258.6 223.4 196.6 169.7 142.9 117.9 92.8 66.9 42.7 29.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5291.3 5263.4 5247.5 5235.6 5227.5 5225.3 5225.8 5228.1 5234.3 5242.1
5252.2 5265.2 5282.8 5302.9 5326.5 5352.9 5384.8 5418.3 5455.6 5495.3
5538.1 5582.8 5627.9 5672.7 5718.1 5762.6 5808.5 5853.5 5899.1 5948.3
6000.4 6053.1 6106 6159.3 6213.9 6270.3 6328.7 6384.9 6437.6 6494.3
6555.4 6622.2 6684.7 6741.6 6796.8 6855 6916.7 6984.9 7057.1 7129.5
7205.3 7280.9 7356.1 7428.3 7496 7559.9 7621.2 7680.4 7734 7782.8
7826.6 7860.7 7886.7 7907.2 7913.9 7911.9 7902.4 7863.2 7790.1 7653
7415.5 7062.2 6600.3 6079.3 5583.9 5108.4 4503.5 3574.6 2540.6 1506.5
484.3 292.9 239.2 203 166.7 130.5 102.2 76.7 54.2 37.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5291.3 5246.9 5213.6 5186.2 5164.6 5147.4 5133.7 5124.6 5118.6 5113.3
5109.2 5107.9 5111.1 5118.1 5127.3 5139.2 5154.5 5174.5 5196.3 5222
5249.7 5280.1 5313.4 5347.8 5383.7 5420.4 5458.9 5497.4 5536.7 5578
5619.8 5663 5707 5750.9 5791.4 5832.8 5875 5920.7 5966.8 6014.2
6063.9 6116.1 6172.7 6233.1 6297.3 6361.1 6428.2 6494.4 6561.2 6631
6700.7 6769.5 6838.1 6910.2 6985.5 7061 7137.9 7217.4 7300.4 7379.4
7459 7541.5 7625.5 7708.8 7788.4 7865 7929.9 7989.3 8039.3 8072.6
8069.9 8015.4 7895.1 7685.9 7411.9 7079.9 6740.7 6361.8 5886 5112.8
3908.8 2768.5 1628.2 510 335.6 270.2 217.1 163.9 111.2 75.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5291.3 5233.1 5187 5148.5 5115.9 5089.8 5067 5046.9 5030 5016.7
5008.9 5002.7 5000.3 5000.6 5004.6 5011.7 5021 5034.7 5052.1 5070.3
5093.4 5117.7 5144.7 5173.5 5202.3 5233.2 5264.6 5296.2 5329.8 5362.2
5397.3 5433.5 5471.7 5510.4 5547.7 5587.6 5629.2 5672.3 5720.5 5772.8
5831 5886.8 5948.2 6010.4 6077.2 6143.5 6209.4 6273.5 6337.6 6400.5
6462.7 6526.1 6591.2 6659 6730.6 6805 6884.4 6970.1 7060.6 7152.8
7249.6 7350 7452.8 7556.4 7663.3 7766.6 7869.4 7962.5 8053 8131.4
8200.7 8248.4 8269.6 8235.2 8131.2 7936.7 7625.6 7115.9 6364.8 5366.4
4272.8 3297.8 2487.3 1985.4 1483.6 983.6 605.4 421.1 236.8 52.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5291.3 5224 5169.1 5122.6 5083 5049.9 5019 4991.7 4969.6 4951.5
4938.7 4930.6 4926.9 4927.7 4932.6 4940.3 4950.9 4965.2 4982.2 5000.7
5022.4 5043.3 5067.4 5092.4 5119.2 5146.6 5174.3 5203.5 5232.8 5265.7
5298.9 5334.6 5370.7 5406.6 5442.2 5481.8 5524.1 5572.5 5622.8 5675.4
5730.4 5784.5 5840.6 5893.9 5946.8 5998 6048.3 6100.6 6152 6208.5
6265.3 6327.5 6393.4 6463.2 6537 6613 6688.1 6762.8 6834.7 6901.3
6964.6 7035.4 7107 7178.3 7245.5 7310.7 7377.5 7437.6 7492.1 7521.4
7538.3 7539.2 7489.7 7396 7239.4 6950.2 6556 6116.8 5564 4814.2
4044.5 3402.6 2995.3 2791.3 2114.8 1438.3 776 541.7 307.5 78.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5291.3 5220 5160.1 5109.2 5065.2 5027.1 4991 4960.1 4933.9 4913.6
4897.2 4887.5 4884.6 4885.7 4889.1 4897.4 4908.4 4921.1 4937.4 4955.6
4973.6 4990.7 5009.4 5030 5054 5079.9 5108.6 5141.1 5176.3 5214.8
5254.5 5293.9 5334.3 5375.9 5418.2 5460.8 5504.3 5549.1 5590.5 5630.8
5673.5 5717.2 5761.8 5807.5 5854 5902.9 5953.9 6009.8 6071.1 6135.7
6199.4 6265.2 6332.3 6399.7 6466.6 6527 6579.3 6623 6665.5 6705.6
6743.1 6774.1 6799 6828 6854.4 6878.6 6892.1 6885.2 6865.2 6804.4
6669.9 6430.4 6042.1 5504 4917.7 4308.5 3656.6 2921.1 2438.5 2522.1
3031 3207.4 2425.7 1644.1 865.9 457.6 366.6 275.5 184.4 93.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5291.3 5220.3 5159.6 5106.3 5062.5 5022.5 4986.4 4954.2 4926.7 4904.9
4889 4878.9 4874.5 4874.4 4878.6 4885.6 4896.4 4909.7 4924.7 4940.1
4956.4 4972.9 4989.9 5010.4 5034.5 5061.2 5092.5 5127.9 5166.6 5208.6
5254.7 5300.6 5351.3 5402.4 5452 5504.6 5559.4 5612.4 5664.4 5719.7
5775.1 5825.8 5877.2 5926.1 5974.5 6022.3 6068.2 6116.6 6158 6199.9
6241.4 6286.3 6328.5 6367.9 6405.9 6445.2 6483.6 6521.4 6558 6594.1
6625.4 6654.3 6684.4 6712.4 6741.2 6746.5 6711.3 6671.5 6601.5 6419.4
6111.1 5642.8 5067.9 4477.7 3886.7 3147 2369.2 1854.8 1945.1 2453.1
2799.9 2171.5 1543 916.9 489.3 295 103.3 69.7 36 3.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5291.3 5227.2 5168.9 5118.6 5075.9 5039.1 5004.7 4974.1 4948.9 4928.9
4912.6 4902.4 4897.5 4898.5 4902.5 4909.1 4919.9 4934.5 4951.8 4970.9
4991 5013.1 5035.5 5058.8 5084.1 5112.8 5144.6 5179 5217.2 5257
5296.8 5336.4 5377 5417.9 5458.5 5500.7 5543.5 5585 5624.7 5664.2
5705.6 5750.6 5798 5846.6 5897.5 5948.4 6003 6059.9 6120.7 6184.1
6251 6316.9 6385.7 6453.3 6518.3 6576.3 6627.7 6675.7 6718.8 6758.8
6793.4 6822.4 6849.3 6878.4 6909.4 6930.6 6929.2 6912 6886.6 6814.4
6656.7 6388 5968.8 5451.9 4863.5 4232.1 3572.6 2882.4 2473.8 2660.2
3152.7 3144.3 2359.8 1575.2 794.7 442.7 354.6 266.6 178.5 90.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5291.3 5237.7 5187.4 5142.4 5104 5072.1 5042.6 5017.2 4996.5 4977.7
4964 4956 4951.7 4952.3 4958.2 4966.4 4977.7 4992.6 5012 5033.9
5058.2 5084.9 5111.9 5141.3 5172.1 5205.2 5237.9 5269.6 5301.6 5335.8
5369.6 5404.4 5439.4 5475.6 5511.7 5550.8 5593.3 5641.7 5692.9 5747.7
5802.6 5857.9 5912 5964.8 6018.3 6071.2 6124.8 6177.7 6230.7 6287.1
6347.2 6410.6 6478.6 6550 6623.3 6700.6 6777.6 6856 6925.9 6990.6
7056.9 7129.8 7203.2 7267.1 7326.1 7386.5 7449.5 7501.7 7544.1 7566.3
7568 7540 7471.7 7362.5 7153.7 6820.8 6425.5 5964.5 5371.2 4600.2
3804.3 3103.7 2815 2218.6 1622.3 1026.1 570.8 457 343.1 229.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5291.3 5253.8 5213.2 5177.3 5148 5122.9 5101 5080.8 5064.7 5053.4
5043.9 5037.9 5037.4 5040.7 5046.6 5057 5073 5091 5110.6 5133.7
5159.1 5187.9 5217.8 5249.1 5280 5311.5 5343.8 5377 5412.7 5448.9
5486.8 5525.7 5564.5 5603.7 5641.8 5680.8 5720.4 5764.6 5815.6 5870.4
5927.8 5988.8 6053.6 6119.3 6183 6246.9 6309.3 6371.8 6432.5 6494.3
6557.3 6620.9 6688.4 6757.4 6830.6 6909.5 6992.9 7081.5 7176 7273
7372.9 7474.4 7578.3 7678.7 7783.4 7885.2 7979.2 8069.4 8146.3 8210.3
8256.8 8279.6 8259 8155 7955.4 7669.7 7235.2 6575.6 5677.3 4684.2
3709.3 2881.6 2293.4 1705.2 1119.6 651.8 459 266.1 74.9 39.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5291.3 5271.3 5246 5223.6 5205.6 5190.8 5179.1 5169.5 5161.7 5156.4
5154.3 5157.9 5164.4 5175.9 5189.4 5206.8 5227.5 5251.9 5278.2 5307
5339.5 5374.7 5412.1 5451 5492.1 5534.6 5576.1 5618.4 5661.7 5703.8
5746.8 5788.9 5831.8 5873.1 5911.9 5952 5994.5 6037.7 6083.3 6131.4
6179.6 6231.6 6285.8 6342.4 6406.8 6474 6545.1 6620.2 6698.3 6773.8
6847.6 6917.4 6987 7059.2 7132.9 7210.1 7289.2 7366.5 7443.8 7520.8
7595.1 7669 7746.3 7822.1 7893.4 7961.4 8022 8059.1 8063.8 8038.2
7976.7 7858.5 7686.5 7427.2 7118.8 6795.9 6448 5981.2 5242.1 4116.9
2908.5 1700.1 515.3 346 283.7 231 178.2 125.5 95.3 65
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5291.3 5290 5281.6 5275.8 5273.3 5273.2 5277.2 5281.8 5288.3 5297.8
5312.2 5330.3 5352.3 5378.1 5406.6 5437.6 5472 5509.2 5550.3 5592.8
5639.5 5687.5 5737 5786.7 5837.9 5887.4 5938.4 5989.2 6041.9 6097.1
6154.3 6212 6267.9 6324.4 6382.4 6441.6 6499.2 6552.6 6606.3 6655.3
6708.1 6758.8 6814.6 6878 6945.1 7012.3 7077.2 7147.5 7225.6 7303.5
7381.4 7458.1 7531.7 7599.1 7660.5 7716.6 7767.9 7814.6 7857 7892.7
7919.3 7936.5 7944.6 7947.6 7940.1 7919.7 7873.5 7789.6 7658.2 7452.1
7118.8 6649 6133.3 5652.9 5193.2 4559.3 3618.3 2560.7 1503.2 448.2
292.2 240.4 206.2 172.1 138.1 110.1 84.8 61.3 42.3 23.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5291.3 5290.6 5301.1 5314.4 5330.4 5348.6 5371 5395 5420.9 5449.8
5484.9 5524.9 5569.1 5615.8 5664.2 5719 5777.6 5838.6 5903.8 5969.1
6036.9 6106.8 6175.6 6244.8 6313.3 6384.5 6454.1 6527.7 6605.8 6686.7
6771.9 6861.4 6950.1 7045.4 7140.8 7236.1 7327 7422.4 7511.3 7590.9
7661 7724.9 7784.4 7844.8 7903.5 7960 8017 8075.7 8127.3 8174.4
8216.6 8256 8296.9 8333.3 8368.1 8396.2 8421.9 8445.1 8460 8464.1
8459.1 8453.3 8440.9 8411.1 8365.6 8287.8 8165 7999.8 7731 7309.1
6714 6024.6 5409.3 4855.4 4224.2 3249.5 2026.9 947.8 692.3 462.7
233.1 200.2 174.4 149.3 124 97.5 73.2 49 24.8 8.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5291.3 5309.1 5339 5372.8 5409.5 5448.6 5492.1 5539.8 5590.7 5646.2
5705.9 5773 5845.6 5923 6002.8 6088.1 6177.3 6272.4 6368.9 6469.2
6573.6 6682.5 6790.1 6901.5 7011.6 7123.4 7236.4 7349.2 7465.2 7585.1
7706.4 7833.8 7963.3 8098 8224.4 8343.3 8456.6 8553.5 8627.1 8680.1
8717.3 8752.1 8799.2 8863 8933.3 9000.3 9065.7 9131.1 9201.4 9271.8
9336.3 9397.6 9452.2 9501 9542.4 9576.3 9601.1 9612.7 9619.3 9615.2
9594.5 9560.6 9515.9 9456.3 9380.2 9275.1 9133.6 8945.7 8704.9 8397.9
7976.8 7421.5 6796.9 6127.4 5470.1 4729.8 3794.3 2619.7 1423.4 632.8
449.7 268.1 221.9 187.9 155.9 121.5 91.1 65.4 39.7 14.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5291.3 5326.6 5375 5429.1 5488.3 5550.8 5620.4 5695.2 5775.7 5861.5
5954.2 6054.5 6161.5 6276 6399 6526.7 6663.3 6802.8 6948.3 7095.4
7244.5 7396.9 7546.6 7698.4 7846.7 7993.2 8133 8274 8411.1 8551
8696.6 8848.9 8997.9 9141.9 9275.9 9394.3 9486.9 9542.4 9568.9 9585.4
9602.8 9628.4 9662.4 9703.8 9755.9 9815.5 9880 9943.7 10001.7 10054.6
10101 10143.2 10181.2 10215.2 10243.3 10262.3 10278.1 10283.9 10275.6 10257.4
10231.7 10196.1 10142.3 10072 9983.5 9873.4 9736.9 9579.6 9383.5 9145.2
8861.3 8516.2 8133.7 7664.3 7119.8 6511.9 5872.1 5137.1 4249.5 3223.7
2032.1 968.2 706.9 458.6 210.2 157.2 120.1 87.9 56 42.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5291.3 5343.3 5407.3 5479.9 5561.6 5649.3 5744.1 5845.9 5955.1 6073
6201.1 6338.1 6484.1 6644.8 6811.1 6987.6 7170.6 7357 7550.7 7737.9
7928.5 8112.9 8293.6 8469.9 8639.5 8804.2 8965.6 9130.3 9298.3 9459.6
9619.3 9790.6 9939.6 10082.8 10198.6 10279.7 10314.5 10317.8 10297.9 10277.2
10272.3 10288 10320.3 10357.5 10392.3 10422.1 10446.9 10464.3 10475.8 10484.9
10489.1 10489.1 10485.8 10480 10467.6 10449.4 10420.4 10382.3 10326.1 10264.8
10191.2 10114.2 10023.2 9912.3 9773.3 9606.9 9413.3 9202.3 8971.4 8724.8
8452.5 8165.7 7876.6 7574.7 7248.9 6858.9 6397.1 5754.3 4857.5 3802.6
2633.2 1457 1051.1 666.6 282.1 237.5 191.3 135.8 74.2 55.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5291.3 5354.4 5433.9 5522.8 5620.9 5727.4 5844.9 5971.9 6107.3 6254.6
6413.8 6585.2 6767.9 6966.7 7170.6 7384.6 7610.9 7844.9 8076.6 8301.1
8520.4 8733 8935.8 9129.4 9318.9 9507.6 9694.6 9875.9 10038.1 10192
10347.6 10502.3 10648 10753.1 10808.5 10809.3 10772.9 10705.1 10643.8 10613.2
10602.5 10600 10600 10600.8 10600.8 10598.3 10593.4 10582.6 10566.9 10539.6
10506.5 10464.3 10415.4 10364.1 10311.2 10250.8 10177.9 10087.7 9976.8 9854.4
9713.7 9549.8 9371.1 9182.4 8973 8738.8 8486.4 8236.5 7988.3 7772.6
7583.6 7387.9 7164.6 6952.8 6683.2 6282.5 5752.4 5139.6 4356.5 3272.2
1900.4 908.8 677.9 452.7 227.6 166.1 124.9 91.6 73.4 55.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5291.3 5364.3 5451.8 5549.6 5658.6 5778.8 5911.2 6054.8 6207.9 6375.7
6559.8 6756.2 6965 7191.6 7429.2 7676.8 7934.9 8191.8 8452.5 8699.1
8936.6 9160.9 9376 9588.7 9793.1 9990.1 10169.7 10327.7 10465.1 10607.4
10763.8 10908.7 11014.6 11066.7 11056.8 10991.4 10891.3 10793.6 10729.1 10700.9
10686.9 10680.2 10672.8 10663.7 10648 10620.7 10584.3 10543.7 10499.8 10454.3
10410.5 10359.2 10295.4 10219.3 10121.7 10007.5 9875.9 9722.8 9546.5 9346.3
9127.8 8878.7 8579.9 8231.3 7850.9 7496.2 7190.8 6931.1 6734.7 6581.7
6446.7 6229.7 5846 5314.5 4703.9 4041.5 3234.8 2165.1 1087.8 785.7
512.5 239.2 198.6 173.2 145.2 116.5 90.6 67 43.5 19.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5291.3 5368.1 5457.1 5557.9 5670.7 5795.2 5933.1 6082.1 6240.7 6416.3
6606.1 6811.6 7032.4 7270.8 7522.2 7783.8 8053 8318.4 8580.8 8836.5
9085.6 9318.9 9539.9 9744.3 9942.1 10130.8 10290.5 10437 10568.5 10709.2
10876.4 11016.2 11120.5 11161.1 11137.9 11058.4 10953.3 10864.8 10823.4 10808.5
10803.6 10799.4 10787 10763 10724.9 10674.5 10612.4 10545.4 10474.2 10400.5
10321.1 10230.9 10129.9 10018.2 9892.4 9752.6 9593.7 9414.1 9214.7 9002
8747.1 8431 8054.8 7632.6 7214.7 6851.9 6563.9 6379.6 6285.2 6203.2
5971.2 5510.5 4896.2 4281.2 3712 2884.6 1764.2 780.8 586.8 406.4
225.9 197 173.4 150.4 127.3 103.6 77.7 56.3 35 13.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
